IESNA:LM-63-2002
[TEST]P243514
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H575D935-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2016
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
703.2 757.1 824.3 888.6 968.4 1038.4 1112.4 1176.7 1218.6 1238.7
1219.8 1153.2 1058.5 932.2 816.8 691.7 598.1 528.7 462.1 405.8
360.5 324.3 293.9 264 234.8 208.9 182 159 135.5 114.2
91.3 71.2 51.1 33.9 19.5 6.9 0
703.2 754.8 823.7 894.6 970.7 1043.8 1106.7 1176.7 1221.8 1239.3
1222.9 1160.9 1054.5 943.1 816.8 699.4 601.6 528.4 461.5 411
362.8 325.8 293 264 236.8 208.9 183.7 159 136.3 113.1
90.7 70.3 50.8 34.4 18.7 6.9 0
703.2 753.7 819.4 893.2 966.6 1036.7 1110.4 1169.8 1213.8 1236.4
1222.1 1167.5 1072.3 955.7 832.9 717.8 621.1 536.4 469.8 414.7
370.8 330.6 296.2 266.9 237.9 210.9 183.7 160.4 135.8 113.7
92.7 71.2 51.4 34.7 19.5 7.2 0
703.2 752.2 819.7 888.6 960 1030.4 1094.9 1159.8 1203.1 1227.5
1221.5 1170.4 1081.2 976.7 858.7 737.9 638 551.6 485.3 426.8
376.6 338.1 301.1 270.4 241.4 212.1 186 161.6 137.2 115.1
92.1 71.8 51.9 35.3 19.5 7.5 0
703.2 752 814.2 880.5 952.9 1013.4 1082.9 1147.2 1187.9 1215.2
1215.2 1177.3 1104.7 1004.5 888.3 774.1 675 581.5 506.6 444.3
396.1 349.3 310.8 275.8 246 218.1 191.1 164.5 138.9 116
93.6 72.3 52.2 35 19.5 7.5 0
703.2 750.5 808.2 871.9 936.2 1001.1 1071.1 1125.1 1165 1195.7
1204 1177.9 1118.8 1037.2 927.6 811.9 714.4 616.5 537.6 470.7
414.4 365.4 324.3 287 254.3 224.2 195.7 167.6 142.1 118
95.3 73.8 54.5 36.2 21 8.3 0
703.2 747.7 803.6 862.7 924.2 989 1040.4 1094.4 1140.6 1170.7
1183.9 1171.8 1128.8 1061.9 968.9 866.5 760 665.9 580.3 507.4
444 388.9 341.5 303.9 266.9 233.3 202.9 173.9 146.7 120.8
97.9 75.8 55.1 36.7 20.7 8 0
703.2 743.6 797.9 854.7 910.7 962 1012.8 1063.9 1107.6 1138.6
1154.1 1153.8 1127.6 1080.3 1003.1 911.8 818 722.7 637.2 552.8
484.8 426.5 370.2 326.6 284.7 248.5 214.4 182.8 154.1 126.6
102.2 78.4 57.7 38.5 21.8 8.6 0
703.2 738.5 786.7 834 888.3 938.5 986.2 1034.4 1068.2 1096.9
1116.2 1122.8 1109.9 1078.6 1024 955.7 868.5 781.8 697.7 611
534.7 471.6 409.6 358.2 311.4 269.5 231.6 197.5 164.7 135.2
108.8 82.9 59.7 40.2 23 9.8 0
703.2 733 777.2 822.6 868.8 913.8 955.7 994.5 1021.7 1047
1066.2 1075.7 1071.7 1053.6 1017.7 968.9 900.9 827.7 749.9 669.6
596.1 524.9 460.9 403.8 348.7 302.8 255.4 216.4 181.1 148.4
118 89 64.3 42.5 24.1 9.8 0
703.2 733 770.6 813.1 851.5 888.9 929.6 957.5 979.8 1003.1
1018.9 1022.9 1021.5 1011.7 988.2 953.7 902.9 849.3 783.8 715.2
645.5 576 508 445.4 390 334.9 285.6 243.7 201.2 163
129.2 99 69.2 46.2 26.7 10.6 0
703.2 731.3 763.7 799.6 835.5 868.8 894.3 923.6 943.1 958.6
966.6 966.9 965.5 956.3 935.6 909.2 875.9 830.3 781.5 727.6
663.3 603.6 538.7 479 417.9 362.5 309.4 262.6 215.8 178.2
139.5 105.3 74.9 49.7 27.6 10.6 0
703.2 728.1 756.8 786.7 813.1 841.8 860.4 883.4 898.9 913
911 909.8 902.3 892 869.3 847.2 817.7 785.5 740.8 694.3
645.8 589.5 531.5 478.4 422.8 370 318.9 267.8 221.9 180.8
143.2 108.5 76.3 49.9 28.1 10.9 0
703.2 725.8 746.8 771.2 792.7 811.9 825.1 848.4 848.4 857.3
857.9 847 836.1 819.7 796.7 773.5 745.1 710.9 674.5 632.8
588.4 542.7 491.9 443.4 394.1 343.8 297.6 253.4 211.8 170.8
135.2 103.9 73.8 47.1 26.1 10.6 0
703.2 719.2 737.6 754.3 769.5 783 790.7 807.1 801.6 808.5
798.7 788.4 772 752.5 727.6 701.2 669.9 637.7 601.9 562
524.1 479.6 437.4 396.6 351.3 310.3 267.5 229.9 190.3 155.8
123.7 93.9 66.9 43.9 24.1 9.8 0
703.2 715.2 727.3 738.2 748.2 754.5 758 766.3 759.7 756
746.2 732.2 716.1 691.7 669.9 638.9 607.6 572.6 539.3 500.3
464.1 425.1 388 348.4 313.1 272.7 238.8 206.1 171.9 141.2
111.6 86.7 60.6 39 22.4 9.2 0
703.2 711.5 718.1 724.7 727.8 728.1 730.4 721.8 719.8 707.8
700 682.2 665 640.3 616.5 588.4 556.5 524.4 489.6 456.3
419 385.4 348.4 314.8 281.6 246.8 214.4 184.8 156.4 128.3
102.5 78.6 56.3 36.7 20.4 8.6 0
703.2 708 710.6 710.6 709.5 705.5 700.9 690.5 682.2 667
654.1 636.9 617.6 596.7 573.4 547.9 518.3 487.3 454.9 422.2
390.9 355.3 322.6 290.2 259.2 229.6 199.8 172.8 145.5 120.3
96.4 74.6 52.8 34.4 19.8 8.3 0
703.2 704.3 702.3 697.4 691.1 683.1 671.9 659 646.1 631.4
614.8 598.1 577.5 556.8 533.3 510 483 458.1 427.9 398.1
366.2 335.8 304.8 275.5 246 219.6 190.3 164.5 138.9 115.4
92.4 70.9 50.8 33.6 19.2 8.9 0
703.2 700.3 693.1 684.5 675 662.4 650.4 633.1 618.8 599.3
582.3 561.7 544.2 521.2 501.4 476.7 454.6 428.8 403 375.1
349.3 319.2 291.6 264 238.2 210.9 183.7 158.7 135.5 111.4
90.4 70 50.5 33.3 18.7 8 0
703.2 695.1 683.6 671.9 658.4 642.6 626.2 609.9 591.8 573.7
553.9 534.4 515.2 494.8 472.7 450.3 427.6 404.4 378.3 356.2
330.9 305.7 279 255.1 229.9 204.9 180.2 157.3 133.5 110.5
89 68.6 49.4 33.3 19.5 8.6 0
703.2 692 675.3 660.1 643.5 625.1 607 590.7 568.6 551.6
535 511.7 493.7 472.1 449.5 427.1 405 381.7 359.9 337.8
313.7 291.9 268.9 246.5 222.7 199.5 176.5 153 130.6 109.1
89 69.2 50.5 32.7 20.1 8.9 0
703.2 687.1 669 649.8 631.4 611.9 593 574 555.4 537.3
516 495.9 475 452.6 430.2 408.4 387.2 365.9 343.5 322.9
301.9 281.3 259.7 237.6 216.7 194.3 171.6 150.7 129.7 107.9
88.7 68.9 50.5 34.2 19.8 9.8 0
703.2 684.8 662.4 640.6 620.8 601.3 580 562 541.3 521.8
502.3 481.3 458.9 438 417.3 394.3 374.3 353.6 332.9 313.4
293.3 272.9 252.3 231.3 211.2 190 167.9 148.4 127.4 108.2
87.2 68.3 50.8 34.7 20.7 9.8 0
703.2 681.4 656.7 632 610.5 590.1 571.1 548.8 531 511.7
489.1 467 445.4 423.9 402.4 382 362.2 343.5 323.5 305.1
285.6 266.3 246 226.7 206.4 186.8 167 146.7 126 108.5
87.5 69.7 51.9 36.2 21.8 10.6 0
703.2 675.6 648.6 624 601 578.6 562.2 538.4 518 499.7
476.4 453.2 432.8 412.7 392.1 372.5 354.5 335.8 317.4 299.1
280.1 262 244.5 224.7 205.8 186 165.9 146.7 127.4 108.2
88.1 69.7 52.2 38.2 23.2 11.2 0
703.2 671.6 641.2 615.3 592.1 569.7 548.8 530.1 508.9 488.2
465.2 443.4 422.2 401.8 383.2 367.4 348.7 330.3 314 296.5
279.8 260.9 242.8 223.9 205.2 186 168.5 148.7 128.6 109.3
91.8 73.2 55.1 39.3 24.4 12.1 0
703.2 667.3 634.9 607.3 583.2 562.5 540.7 520.1 499.7 477.6
454.6 436 415 395.5 379.4 362.2 346.4 329.2 312.6 295.9
277.8 260.9 243.7 226.7 208.9 189.7 170.8 153 133.7 114.2
94.4 76.3 58.5 41.3 26.4 13.2 0
703.2 665.6 632.8 604.1 580 557.1 538.4 514.6 492.8 471.8
450.9 429.4 410.7 393.5 376.3 360.8 344.4 329.5 313.1 297.1
280.4 264 247.1 230.8 213.8 195.2 176.2 157.9 138.9 119.4
99.6 80.6 63.1 45.3 29.3 15.2 0
703.2 666.1 630.3 601.9 577.2 555.1 531.2 511.4 489.9 467.8
444.6 425.3 408.7 391.5 375.7 360.5 345.3 331.2 314.8 299.3
283.3 269.2 252.3 236.2 219.6 202.6 183.4 165 145.8 126
105.9 87 67.4 49.9 33 16.6 0
703.2 664.4 628 600.7 573.2 551.1 529 507.1 486.2 460.4
442 422.8 405 389.2 374.8 360.8 346.4 331.5 316.9 303.9
288.7 274.1 259.2 245.1 228.5 210.9 192.3 174.2 154.4 134.3
114.8 94.7 74.3 54.8 36.4 18.9 0
703.2 662.1 626.5 596.7 571.4 549.3 525.5 504 481.9 459.5
436.8 418.7 404.4 389.5 375.4 361.3 348.4 334.4 320.9 308
294.2 281.3 267.2 253.1 236.5 219.6 201.8 184.3 164.2 143.8
123.4 102.5 79.8 60.6 39.6 21.2 0
703.2 662.7 625.1 595 569.4 548.2 523.2 499.7 475.9 454
436 419 402.4 388.9 375.4 362.8 350.1 337.5 324.9 312.6
301.1 287.6 274.1 260.6 245.7 229.3 212.1 193.4 173.9 152.7
130.9 108.5 85.5 64 42.5 22.4 0
703.2 661.6 624.2 592.1 567.4 543.9 517.5 496.8 475.3 453.5
433.1 415.6 402.4 390 376 363.6 352.2 340.1 328.6 316.9
305.4 293.9 281 268.1 253.7 237.6 221 201.8 182 159.9
136.9 113.1 89.3 65.7 43.3 23 0
703.2 661.3 621.4 591.2 564.8 542.4 517.5 496.5 474.1 452.6
432.2 415.9 401.5 390 377.1 365.1 353.3 342.1 331.2 320
309.4 297.9 286.1 273.8 258.9 243.1 227 207.5 186.3 165
142.6 116.5 93.6 69.7 44.8 23.8 0
703.2 660.1 621.1 591.2 565.4 540.7 517.5 495.1 470.4 449.5
431.7 416.4 402.7 388.9 377.4 366.2 354.5 343 332.6 322.9
312 301.1 289 276.7 262.6 248 230.8 211.2 190.3 168.8
144.7 119.7 94.7 68.9 45.6 24.4 0
703.2 660.7 619.9 588.9 564.3 539 512.6 494.8 473 450
429.4 415 401.2 389.2 377.1 365.1 354.2 343.8 332.9 322.6
311.7 302.5 291.6 277.8 263.5 249.1 231.3 213 192.9 170.5
145.8 120 97.6 70 45.9 24.7 0
